IESNA:LM-63-2002
[TEST]P1390490
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-840-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23653.6
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
87.3 116.4 123.7 131.0 138.2 152.8 167.3 181.9 196.4 218.3 247.4 291.0 371.1 458.4 465.7 458.4 465.7 516.6 713.0 1171.4 1593.4 1848.1 1877.2 1789.8 
1753.5 1273.3 1033.2 887.6 807.6 727.6 647.5 545.7 349.2 160.1 65.5 7.3 0.0 0.0 
87.3 116.4 123.7 138.2 145.5 167.3 181.9 211.0 232.8 276.5 378.3 574.8 865.8 1033.2 1156.9 1324.2 1593.4 2175.5 3565.1 5900.7 8607.3 9225.7 
8287.1 6955.7 6584.6 5289.5 3856.2 2735.7 1884.4 1338.7 953.1 720.3 342.0 181.9 65.5 7.3 0.0 0.0 
87.3 116.4 123.7 138.2 160.1 181.9 211.0 276.5 422.0 924.0 1753.5 2786.6 3717.9 4751.1 5769.7 6868.4 8192.5 10884.6 17098.1 24548.5 
28688.5 29299.6 28179.2 27051.4 26680.3 25807.2 24170.2 20685.1 14529.8 8228.9 3965.3 1520.6 472.9 240.1 80.0 7.3 0.0 0.0 
87.3 109.1 116.4 138.2 167.3 196.4 254.7 385.6 945.9 2626.6 4620.1 6555.5 8607.3 10084.3 11714.0 13278.3 16225.0 22889.7 31467.8 
39347.5 41915.9 42665.3 42847.2 43778.5 44076.8 44360.5 40824.5 32239.1 24359.4 16930.8 11539.4 3354.1 938.6 269.2 58.2 7.3 0.0 
0.0 
87.3 101.9 116.4 138.2 167.3 203.7 276.5 538.4 1637.1 4256.3 7392.2 9887.8 11866.8 13802.2 16166.8 18786.1 23529.9 33214.0 46747.0 
53608.1 55899.9 56351.0 58177.3 60134.5 60258.1 58119.1 50595.9 40700.8 31496.9 25639.9 16814.4 5209.5 1717.1 363.8 72.8 7.3 0.0 
0.0 
87.3 94.6 109.1 131.0 167.3 203.7 298.3 582.1 2131.8 5391.4 8854.6 11124.7 13089.2 15490.2 18153.1 21434.5 27444.3 38801.8 52902.3 
59654.2 62571.8 64201.6 67213.8 68690.8 68516.2 65002.0 55914.5 44527.9 37419.4 30529.2 18567.8 7283.1 2321.0 356.5 72.8 0.0 
0.0 0.0 
87.3 87.3 101.9 123.7 160.1 196.4 269.2 538.4 1840.8 4598.3 7508.6 9938.7 11735.9 13482.0 15752.1 18466.0 22977.0 32297.3 45561.0 
52756.8 54670.3 55085.0 56576.6 58090.0 58250.0 55725.3 48289.5 39223.8 30980.3 24934.2 16537.9 5420.5 2342.8 487.5 65.5 0.0 0.0 
0.0 
87.3 87.3 101.9 123.7 152.8 189.2 240.1 392.9 1091.4 2684.8 4823.9 6824.7 8658.2 9960.6 11284.8 12790.8 15184.6 21529.1 31096.8 
38641.8 41115.5 41632.1 41821.3 42519.8 42847.2 42883.5 38961.9 31380.5 23471.7 17076.3 11561.2 3717.9 1426.1 356.5 50.9 0.0 0.0 
0.0 
87.3 87.3 101.9 116.4 138.2 167.3 196.4 254.7 414.7 1025.9 1920.8 2975.8 3928.9 4787.5 5762.4 6802.9 7981.5 10746.4 16661.6 24825.0 
28783.0 29270.5 27931.8 26702.2 26316.6 25057.8 23158.9 18858.9 13605.7 8199.8 4198.1 1702.5 567.5 269.2 80.0 0.0 0.0 0.0 
87.3 80.0 94.6 109.1 123.7 138.2 167.3 181.9 211.0 269.2 392.9 633.0 894.9 1040.4 1178.7 1397.0 1717.1 2226.4 3412.3 6191.7 9087.5 9647.7 
8345.3 6839.2 6555.5 4962.1 3601.5 2393.7 1608.0 1222.3 989.5 785.8 422.0 196.4 58.2 0.0 0.0 0.0 
87.3 80.0 87.3 101.9 116.4 131.0 145.5 160.1 174.6 196.4 225.5 276.5 371.1 458.4 458.4 451.1 472.9 516.6 647.5 1171.4 1833.5 1993.6 1797.1 1571.6 
1520.6 1142.3 931.3 822.2 764.0 734.9 683.9 611.2 443.8 174.6 50.9 0.0 0.0 0.0 
87.3 80.0 87.3 94.6 109.1 123.7 131.0 145.5 145.5 160.1 174.6 196.4 211.0 254.7 269.2 261.9 232.8 225.5 232.8 240.1 247.4 276.5 320.1 356.5 356.5 414.7 
458.4 487.5 509.3 502.0 494.8 436.5 371.1 211.0 50.9 0.0 0.0 0.0 
87.3 72.8 80.0 87.3 94.6 101.9 109.1 109.1 109.1 116.4 116.4 123.7 131.0 131.0 131.0 138.2 138.2 145.5 138.2 131.0 131.0 131.0 131.0 131.0 138.2 160.1 
181.9 189.2 196.4 211.0 247.4 283.8 276.5 218.3 80.0 0.0 0.0 0.0 
87.3 72.8 72.8 80.0 80.0 80.0 87.3 87.3 87.3 87.3 87.3 94.6 87.3 87.3 87.3 87.3 87.3 87.3 94.6 94.6 101.9 101.9 101.9 109.1 109.1 123.7 
145.5 160.1 167.3 167.3 152.8 131.0 123.7 101.9 58.2 0.0 0.0 0.0 
87.3 65.5 65.5 65.5 65.5 72.8 65.5 65.5 65.5 65.5 65.5 65.5 65.5 65.5 58.2 58.2 58.2 58.2 58.2 50.9 58.2 65.5 80.0 87.3 87.3 94.6 87.3 72.8 65.5 50.9 43.7 36.4 21.8 7.3 0.0 
0.0 0.0 0.0 
87.3 65.5 58.2 58.2 58.2 58.2 58.2 50.9 50.9 50.9 43.7 43.7 36.4 36.4 29.1 29.1 21.8 29.1 36.4 43.7 36.4 21.8 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 65.5 58.2 58.2 50.9 50.9 50.9 43.7 43.7 36.4 29.1 21.8 14.6 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 58.2 50.9 50.9 43.7 43.7 43.7 36.4 36.4 21.8 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 58.2 50.9 43.7 36.4 36.4 29.1 29.1 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 58.2 43.7 36.4 29.1 29.1 21.8 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 50.9 43.7 36.4 29.1 29.1 21.8 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 50.9 43.7 36.4 29.1 21.8 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 50.9 43.7 29.1 21.8 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 50.9 36.4 29.1 21.8 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 50.9 36.4 29.1 21.8 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 50.9 36.4 29.1 21.8 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 58.2 43.7 36.4 21.8 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 65.5 50.9 43.7 36.4 21.8 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 80.0 65.5 58.2 50.9 43.7 36.4 21.8 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.3 94.6 87.3 80.0 72.8 65.5 58.2 50.9 43.7 29.1 21.8 14.6 14.6 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
87.3 101.9 94.6 87.3 80.0 72.8 72.8 65.5 50.9 43.7 29.1 29.1 21.8 21.8 14.6 14.6 14.6 7.3 7.3 7.3 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 0.0 
0.0 0.0 
87.3 109.1 101.9 94.6 87.3 87.3 80.0 72.8 65.5 50.9 43.7 36.4 29.1 29.1 21.8 21.8 21.8 14.6 14.6 14.6 14.6 14.6 14.6 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 14.6 14.6 
7.3 7.3 0.0 
87.3 116.4 109.1 101.9 101.9 94.6 94.6 94.6 80.0 72.8 58.2 50.9 50.9 43.7 36.4 36.4 29.1 29.1 29.1 29.1 29.1 21.8 21.8 21.8 14.6 14.6 14.6 14.6 14.6 14.6 14.6 21.8 21.8 21.8 
21.8 21.8 21.8 0.0 
87.3 116.4 109.1 109.1 109.1 101.9 101.9 101.9 94.6 87.3 80.0 65.5 58.2 58.2 50.9 50.9 43.7 43.7 43.7 43.7 36.4 29.1 29.1 21.8 21.8 21.8 21.8 21.8 21.8 21.8 21.8 21.8 21.8 21.8 
21.8 21.8 21.8 0.0 
87.3 109.1 101.9 101.9 101.9 101.9 101.9 101.9 101.9 87.3 80.0 72.8 72.8 65.5 65.5 58.2 58.2 58.2 58.2 50.9 50.9 43.7 36.4 29.1 29.1 21.8 21.8 21.8 21.8 21.8 21.8 21.8 21.8 
21.8 21.8 21.8 21.8 0.0 
87.3 109.1 101.9 101.9 94.6 94.6 94.6 87.3 87.3 87.3 80.0 80.0 80.0 72.8 72.8 72.8 72.8 72.8 80.0 87.3 80.0 65.5 58.2 50.9 50.9 43.7 43.7 36.4 36.4 
43.7 36.4 29.1 21.8 21.8 14.6 14.6 14.6 0.0 
87.3 101.9 101.9 94.6 94.6 94.6 94.6 94.6 87.3 87.3 87.3 87.3 87.3 87.3 87.3 94.6 94.6 94.6 94.6 94.6 94.6 101.9 116.4 131.0 138.2 138.2 
123.7 109.1 101.9 87.3 80.0 72.8 65.5 43.7 29.1 14.6 7.3 0.0 
87.3 109.1 101.9 101.9 101.9 101.9 109.1 101.9 101.9 101.9 109.1 109.1 109.1 109.1 109.1 116.4 116.4 123.7 123.7 131.0 131.0 138.2 138.2 145.5 145.5 160.1 
181.9 196.4 196.4 189.2 181.9 167.3 160.1 138.2 87.3 14.6 7.3 0.0 
87.3 109.1 116.4 116.4 116.4 123.7 123.7 131.0 131.0 131.0 138.2 145.5 145.5 145.5 152.8 160.1 167.3 174.6 167.3 160.1 152.8 160.1 160.1 167.3 174.6 203.7 
225.5 232.8 247.4 261.9 298.3 334.7 320.1 261.9 94.6 14.6 0.0 0.0 
87.3 116.4 123.7 123.7 131.0 145.5 152.8 160.1 167.3 181.9 196.4 211.0 232.8 269.2 291.0 276.5 261.9 254.7 254.7 269.2 276.5 305.6 385.6 407.4 414.7 458.4 
487.5 502.0 509.3 487.5 465.7 422.0 349.2 189.2 72.8 7.3 0.0 0.0 
87.3 116.4 123.7 131.0 138.2 152.8 167.3 181.9 196.4 218.3 247.4 291.0 371.1 458.4 465.7 458.4 465.7 516.6 713.0 1171.4 1593.4 1848.1 1877.2 1789.8 
1753.5 1273.3 1033.2 887.6 807.6 727.6 647.5 545.7 349.2 160.1 65.5 7.3 0.0 0.0 
